過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Thomson Linear
Linear Actuators
Electrak® HD
Electrak® HD - Linear Actuator with Flexible Onboard Controls, Superior Performance and Unmatched Environmental Protection
Thomson Linear
...
Electrak® HD - Linear Actuator with Flexible Onboard Controls, Superior Performance and Unmatched Environmental Protection
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HD12B017-0100EXX1MMSD
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Product and Voltage
MIV
Dynamic Load
STDLC
Stroke
S
Control
EMCSOPT
Harness
HOPT
Rear Adapter
RAOPT
Front Adapter
FAOPT
Adapter Orientation
AORI
Special Connector
SC
Actuator Weight
AW [kg]
Ltot Total Length
LTOT [mm]
1
2
3
HD12B017-0100EXX1MMSD
HD12 = Electrak HD, 12 Vdc
B017- = ball screw, 1.7 kN (382 lbs)
0100 = 100 mm
EXX = Electronic Monitoring Package only
1 = 0.3 m long cables with flying leads
M = Cross hole for 12 mm pin
M = Cross hole for 12 mm pin
S = standard
D = Flying Leads
6.5
314.3
HD24B017-0100EXX1MMSD
HD24 = Electrak HD, 24 Vdc
B017- = ball screw, 1.7 kN (382 lbs)
0100 = 100 mm
EXX = Electronic Monitoring Package only
1 = 0.3 m long cables with flying leads
M = Cross hole for 12 mm pin
M = Cross hole for 12 mm pin
S = standard
D = Flying Leads
6.5
314.3
HD48B017-0100LXX1MMSD
HD48 = Electrak HD, 48 Vdc
B017- = ball screw, 1.7 kN (382 lbs)
0100 = 100 mm
LXX = EXX + low-level signal motor switching
1 = 0.3 m long cables with flying leads
M = Cross hole for 12 mm pin
M = Cross hole for 12 mm pin
S = standard
D = Flying Leads
6.5
314.3
顯示壓縮表示 (3 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Thomson Linear
- Electrak® HD
Shorttext
Linear Actuator with Flexible Onboard Controls, Superior Performance and Unmatched Environmental Protection
上次修改
17.11.2025 12:37:15
單位
关键字
Controls
Environmental Protection
Flexible
Linear
Linear Actuator
Linear Actuators
Onboard
Performance
Unmatched
分類
CNS
CNSERPBASE Object Properties
Type Code
HD12B017-0100EXX1MMSD